??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS 18E-PS-1N2M-S4-D
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS 18E-PS-1N2M-S4-D
VERF
Availability
Available
BC
Order code
BOS0016
TC
Artikelbezeichnung
BOS 18E-PS-1N2M-S4-D
PX
Product view
42386_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Diffuse sensor with background suppression;Diffuse and through-beam sensors
W
Gewicht
0.05100 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 18E, Dimension = Ø 18 x 72 mm, Interface = PNP normally open (NO), Principle of operation = Photoelectric sensor, Principle of optical operation = Diffuse sensor, triangulation, Special optical feature = Fixed background suppression, not suitable for very dark objects, Beam characteristic = Focus, typical at 16 mm, Light type = LED, red light, Light spot size = Ø 5 mm at 20 mm, Range = 0...40 mm, Connection = Connector, M12x1-Male, 4-pin, Housing material = 1.4571 stainless steel, Material sensing surface = Glass, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.